Polyolefin Heat shrink SPRO rolls 3:1

Polyolefin Heat shrink SPRO rolls 3:1
From € 229,13 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -55°C up to +135°C

Details

Cable Structure

  • PO (Polyolefine)

Application

  • Polyolefine shrink tube for repairing insulation and sealing electrical components. Shrink rate 3:1.
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

Items Polyolefin Heat shrink SPRO rolls 3:1

Typ
Part no.
Colour Inner-Ø before shrinkage mm Inner-Ø after shrinkage mm Wall thickness mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible