Polyolefin Heat shrink SPRO rolls 2:1
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Polyolefin Heat shrink SPRO rolls 2:1
Temperature range | -55°C up to +135°C |
Details Polyolefin Heat shrink SPRO rolls 2:1
Cable Structure
-
- PO (Polyolefine)
Application
-
- Polyolefine shrink tube for repairing insulation and sealing electrical components.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction
Items Polyolefin Heat shrink SPRO rolls 2:1
Typ
Part no.
|
Colour | Inner-Ø before shrinkage mm | Inner-Ø after shrinkage mm | Wall thickness mm |
---|