Polyolefin Heat shrink CMP 2:1 - Coils
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Polyolefin Heat shrink CMP 2:1 - Coils
Temperature range: - 55°C up to +125°C All technical data can be found in the data sheet in the Downloads section. |
Details Polyolefin Heat shrink CMP 2:1 - Coils
Items Polyolefin Heat shrink CMP 2:1 - Coils
Typ
Part no.
|
Colour | Inner-Ø before shrinkage mm | Inner-Ø after shrinkage mm | Wall thickness mm |
---|