P-SK
From € 3.606,13 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Polyoelfin shrink tube 3:1
Temperature range -55°C to +110°C

Details

Cable Structure

      • Material: Polyolefin
      • with interior adhesive

Properties

      • thin walled
      • self-extinguishing
      • flexible
      • lead-free

Notes

      • Lieferaufmachungen:
      • Box

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components

Items P-SK

Item description
Part no.
Colour Inner Ø after shrinkage mm Inner Ø before shrinkage mm Wall thickness mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible