![O-Ring](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90263_PF_1520x1160.jpg)
![O-Ring](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90263_PF_1520x1160.jpg)
O-Ring PG 36
Part no. 96373
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details O-Ring PG 36
- Part no.
- 96373
- Item description
- O-Ring PG 36
- Outer Ø mm (approx.)
- 47
- Thread type
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892373657
- Customs tariff number
- 40169300
Technical Data O-Ring PG 36
NBR O-ring | |
Temperature range | -30°C to +120°C |
Details O-Ring PG 36
Cable Structure
-
- Material: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
- d - Inner diameter
- S - Strength
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For sealing against water, dust and oil.
Downloads O-Ring PG 36
Accessories
Products that match this product
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)