O-Ring
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data O-Ring
NBR O-ring | |
Temperature range | -30°C to +120°C |
Details O-Ring
Cable Structure
-
- Material: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
- d - Inner diameter
- S - Strength
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For sealing against water, dust and oil.
Items O-Ring
Item description
Part no.
|
Outer Ø mm (approx.) | Thread type | Pieces per Packaging Unit | anbruchfähig |
---|
Downloads O-Ring
Accessories
Products that match this product