O-Ring PG 9
Part no. 96367
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details O-Ring PG 9
- Part no.
- 96367
- Item description
- O-Ring PG 9
- Outer Ø mm (approx.)
- 16
- Thread type
- PG
- Size
- PG 9
- Thickness mm
- 1.5
- Inner Ø mm
- 13.0
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892373596
- Customs tariff number
- 40169300
Technical Data O-Ring PG 9
NBR O-ring | |
Temperature range | -30°C to +120°C |
Details O-Ring PG 9
Cable Structure
-
- Material: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
- d - Inner diameter
- S - Strength
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For sealing against water, dust and oil.
Downloads O-Ring PG 9
Accessories
Products that match this product