![NA2XS2Y Mittelspannungskabel, farbcodiert, geschirmt](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M32520_PF_1520x1160.jpg)
![NA2XS2Y Mittelspannungskabel, farbcodiert, geschirmt](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M32520_PF_1520x1160.jpg)
NA2XS2Y 12/20 kV black 1 x 50 rm / 16 mm²
Part no. 32533
- Alu-Leiter
- XLPE insulated
- PE sheath
- 6/10 kV, 12/20 kV, 18/30 kV
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details NA2XS2Y 12/20 kV black 1 x 50 rm / 16 mm²
- Part no.
- 32533
- Item description
- NA2XS2Y 12/20 kV black 1 x 50 rm / 16 mm²
- AWG (approx.)
- 1
- Outer Ø mm (approx.)
- 28.0 - 33.0
- Cu-weight kg/km
- 182.0
- Al-weight kg/km
- 145.0
- Weight kg/km (approx.)
- 890.0
- Copper base in EUR / 100 kg
- 0
- Aluminium base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892277825
- Customs tariff number
- 85446090
Technical Data NA2XS2Y 12/20 kV black 1 x 50 rm / 16 mm²
Medium voltage cable acc. to DIN VDE 0276-620, HD 620 S2, IEC 60502 | |
Temperature range | during installation -20°C |
Permissible operating temperature of the conductor | +90°C |
Short circuit temperature at the conductor | +250°C (Short circuit duration max. 5 s) |
Nominal voltage | see datasheet |
Operating voltage | see datasheet |
Test voltage | see datasheet |
Minimum bending radius | 15x Outer-Ø |
Details NA2XS2Y 12/20 kV black 1 x 50 rm / 16 mm²
Cable Structure
-
- Al conductor, stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
-
- Inner conductive layer
-
- Core insulation: XLPE acc. to HD 620 S2 (compound type DIX8)
-
- Outer conductive layer
-
- Conductive wrapping
-
- Screen: braiding of copper wires with one or two counter helix conductors
-
- Wrapping
-
- Outer sheath: PE acc. to HD 620 S2 (compound type DMP2)
-
- Sheath colour: black
Properties
-
- for outdoor use
-
- direct burial
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Notes
-
- rm = round, stranded conductor
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- the PE outer sheath is not flame retardant acc. to DIN EN 60332-1-2
-
- for maximum operational reliability, the core insulation and the outer conductive layer are simultaneously extruded and permanently welded together. For installation, a peeling tool is recommended.
-
- Part no. 32524, 32526, 32528, 32537, 32539, 32541: approved exclusively for direct burial
Application
-
- Suitable for indoor installation and in cable ducts, outdoors, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. The PE-outer sheath is resistant to high mechanical stress for laying the cables. The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.