NA2XS2Y
  • VDE certification
  • Alu-Leiter
  • XLPE insulated
  • PE sheath
  • 6/10 kV, 12/20 kV, 18/30 kV
From € 640,50 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Medium voltage cable acc. to DIN VDE 0276-620, HD 620 S2, IEC 60502
Temperature range during installation -20°C
Permissible operating temperature of the conductor +90°C
Short circuit temperature at the conductor +250°C (Short circuit duration max. 5 s)
Nominal voltage see datasheet
Operating voltage see datasheet
Test voltage see datasheet
Minimum bending radius 15x Outer-Ø

Details

Cable Structure

  • Al conductor, stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
  • Inner conductive layer
  • Core insulation: XLPE acc. to HD 620 S2 (compound type DIX8)
  • Outer conductive layer
  • Conductive wrapping
  • Screen: braiding of copper wires with one or two counter helix conductors
  • Wrapping
  • Outer sheath: PE acc. to HD 620 S2 (compound type DMP2)
  • Sheath colour: black

Properties

  • for outdoor use
  • direct burial
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Notes

  • rm = round, stranded conductor
  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • the PE outer sheath is not flame retardant acc. to DIN EN 60332-1-2
  • for maximum operational reliability, the core insulation and the outer conductive layer are simultaneously extruded and permanently welded together. For installation, a peeling tool is recommended.
  • Part no. 32524, 32526, 32528, 32537, 32539, 32541: approved exclusively for direct burial

Application

  • Suitable for indoor installation and in cable ducts, outdoors, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. The PE-outer sheath is resistant to high mechanical stress for laying the cables. The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.

Items NA2XS2Y

Cross-section (mm²)
Outer diameter
Nominal voltage
Item description
Part no.
AWG (approx.) Outer Ø mm (approx.) Cu-weight kg/km Al-weight kg/km

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible