MTG-LI
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data MTG-LI
Metal-tube gland | |
Temperature range | -40°C to +250°C |
Protection class | IP 40 |
Details MTG-LI
Cable Structure
-
- Material: Brass nickel plated
-
- Grounding sleeve: Brass bare
-
- Retaining ring: spring steel
Application
-
- Tube gland for protection tubes type:
- PT-S, S-PU
- SWM-M
- SPR-AS
- SPR-EDU-AS
- SPR-PVC-AS.
- The rotating interior sockets with tube rotation lock is inserted into the gland and secured against tearing by the spring steel ring.
Items MTG-LI
Item description
Part no.
|
Brass surcharge | Thread type | Size | Thread length mm |
---|