Metal cable tube type M
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Metal cable tube type M
Temperature range | up to +220°C |
Details Metal cable tube type M
Cable Structure
-
- Cold strip DC 03 acc. to EN10139, galvanised, Fe/Zn 3 or rustproof steel
Properties
-
- UV-resistant
Notes
-
- Suitable connection glands: US, LI
Application
-
• Spiral wound metallic tube with double-folded profile (Agraff profile). High tensile and torsional strength.<br /><br />• Plant and machine construction<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction
Items Metal cable tube type M
Item description
Part no.
|
Inner-Ø ca. mm | Outer-Ø ca. mm | PU/m | Cut-to-length service available |
---|
Downloads Metal cable tube type M
Accessories
Products that match this product