![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97032_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97032_PF_1520x1160.jpg)
Metal cable tube SPR-PVC-AS
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Metal cable tube SPR-PVC-AS
Temperature range | -25°C up to +80°C temporary up to +100°C |
Details Metal cable tube SPR-PVC-AS
Cable Structure
-
- Cold strip DC 03 acc. to EN10139, galvanised, Fe/Zn 3 or rustproof steel
-
- Outer sheath material: PVC
Notes
-
- Suitable connection glands: US, LI
Application
-
- Spiral wound metallic tube with latched profile and PVC sheath. Weather-resistant, high tensile and transverse pressure load rating.
-
- Plant and machine construction
-
- Automation technology
-
- Control cabinet construction
Items Metal cable tube SPR-PVC-AS
Item description
Part no.
|
Colour | Inner-Ø ca. mm | Outer-Ø ca. mm | PU/m |
---|
Downloads Metal cable tube SPR-PVC-AS
Accessories
Products that match this product