MESSBOI
From € 493,10 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Longimetry devices

Details

Cable Structure

      • Zur Vermeidung von Materialverlusten
      • Einfacher Aufbau
      • Einfach anzuwenden
      • Möglichkeit der Eichung
      • Zählwerk 9999,99 m mit Resettaste
      • Wiederholgenauigkeit +/- 2 %
      • MESSBOI M10 stationär
      • MESSBOI M30 stationär und tragbar

Application

      • To avoid material loss.
      • simple design
      • easy to operate
      • calibration optional
      • counter 9999,99m, with rest button
      • repeat accuracy +/-2%
      • MESSBOI M10 stationary.
      • MESSBOI M25 stationary and portable.

Items MESSBOI

Item description
Part no.
Weight kg/km (approx.) Type Cable Ø from / to mm Pieces per Packaging Unit

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible