Medium-walled Heat shrink on tube with interior adhesive SK-M 3:1
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Medium-walled Heat shrink on tube with interior adhesive SK-M 3:1
Temperature range | -55°C up to +110°C |
Details Medium-walled Heat shrink on tube with interior adhesive SK-M 3:1
Cable Structure
-
- PO (Polyolefine) with internal adhesive
-
- Colour black
Properties
-
- sehr gute Chemikalien-Beständigkeit
Notes
-
- Form of shipment:
-
- 1.22 m rods
Application
-
- Polyolefine shrink tube with internal adhesive for repairing insulation and sealing electrical components. Good protection against impact and abrasion.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
Items Medium-walled Heat shrink on tube with interior adhesive SK-M 3:1
Typ
Part no.
|
Colour | Inner-Ø before shrinkage mm | Inner-Ø after shrinkage mm | Wall thickness mm |
---|