Marking ring SR 06 1.5 - 3.4 mm²
From € 1.690,50 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -40°C up to +105°C

Details

Cable Structure

  • Copolymer

Properties

  • Halogen-free, resistant to oils, cleaning agents, fuels and alkalis.

Notes

  • 1 unit = 10 rods with each 30 rings

Application

  • Simple handling afforded by applicator characterise these marking rings.
  • The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb.
  • The marker sits tight on the cable without slip.
  • Available in white or yellow with black marking.
  • Application:
  • Diameter: 1.0 mm up to 19.0 mm
  • Cross section: 0.10 mm² up to 100 mm²

Items Marking ring SR 06 1.5 - 3.4 mm²

Item description
Part no.
Colour with inscription Type Cross-section from-to mm² Cable-Ø from-to mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible