LT-CNP-E
  • EAC certification
From € 8.800,40 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Straight-stainless steel- conduit gland
Temperature range -45°C to +105°C
Protection class IP 67

Details

Cable Structure

      • Material: Stainless steel

Notes

      • The ferrule and insert are from PA6.

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For Anaconda Sealtite® CNP.
      • LIQUIDTIGHT gland made of stainless steel for plastic-coated metallic protection tubes CNP.

Items LT-CNP-E

Item description
Part no.
Thread type Size Thread length mm Spanner size mm

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible