LK-I
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data LK-I
PP-tube connector | |
Temperature range | -10°C to +110°C |
Protection class | IP 54 |
Details LK-I
Cable Structure
-
- Material: Polypropylene (PP)
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- Tube gland for protection tubes type PT-S, S-PU and Airflex-K.
Items LK-I
Item description
Part no.
|
Thread type | Size | Colour | Thread length mm |
---|