KVA-XXL-MS M72 x 2.0 (CD 51.0-55.0 mm)
Part no. 93727
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA-XXL-MS M72 x 2.0 (CD 51.0-55.0 mm)
- Part no.
- 93727
- Item description
- KVA-XXL-MS M72 x 2.0 (CD 51.0-55.0 mm)
- Thread type
- metric
- Size
- M72 x 2.0
- Cable Ø from / to mm
- 51.0 - 55.0
- Thread length mm
- 15.0
- Spanner size mm
- 80
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892370274
- Customs tariff number
- 74122000
Technical Data KVA-XXL-MS M72 x 2.0 (CD 51.0-55.0 mm)
Nickel plated brass sealing gland | |
Temperature range | -40°C to +135°C |
Protection class | IP 68 - 10 bar |
Details KVA-XXL-MS M72 x 2.0 (CD 51.0-55.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic vulcanizates (TPV)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
Downloads KVA-XXL-MS M72 x 2.0 (CD 51.0-55.0 mm)
Accessories
Products that match this product