![KVA-XXL-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905957_TZ_1520x1160.jpg)
![KVA-XXL-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905957_TZ_1520x1160.jpg)
KVA-XXL-MS
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data KVA-XXL-MS
Nickel plated brass sealing gland | |
Temperature range | -40°C to +135°C |
Protection class | IP 68 - 10 bar |
Details KVA-XXL-MS
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic vulcanizates (TPV)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction
Items KVA-XXL-MS
Item description
Part no.
|
Thread type | Cable Ø from / to mm | Thread length mm | Spanner size mm |
---|
Downloads KVA-XXL-MS
Accessories
Products that match this product