![KVA MFDE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96050_PF_1520x1160.jpg)
![KVA MFDE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96050_PF_1520x1160.jpg)
KVA MFDE M25 x 1.5 / PG 16 (2 x 8.0 mm)
Part no. 96075
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA MFDE M25 x 1.5 / PG 16 (2 x 8.0 mm)
- Part no.
- 96075
- Item description
- KVA MFDE M25 x 1.5 / PG 16 (2 x 8.0 mm)
- Thread type
- metric
- Insert coulour
- white
- Number holes x cable Ø mm
- 2 x 8.0
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892359033
- Customs tariff number
- 39269097
Technical Data KVA MFDE M25 x 1.5 / PG 16 (2 x 8.0 mm)
PVC multiple sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA MFDE M25 x 1.5 / PG 16 (2 x 8.0 mm)
Cable Structure
-
- Material: Soft PVC
Notes
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with KVA gland bodies.