KVA MFDE
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data KVA MFDE
PVC multiple sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA MFDE
Cable Structure
-
- Material: Soft PVC
Notes
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies.
Items KVA MFDE
Item description
Part no.
|
Thread type | Insert coulour | Number holes x cable Ø mm | Pieces per Packaging Unit |
---|