KVA MFDE M16 x 1.5 / PG 9 (2 x 4.0 mm)
Part no. 96053
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA MFDE M16 x 1.5 / PG 9 (2 x 4.0 mm)
- Part no.
- 96053
- Item description
- KVA MFDE M16 x 1.5 / PG 9 (2 x 4.0 mm)
- Thread type
- metric
- Insert coulour
- white
- Number holes x cable Ø mm
- 2 x 4.0
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892358852
- Customs tariff number
- 39269097
Technical Data KVA MFDE M16 x 1.5 / PG 9 (2 x 4.0 mm)
PVC multiple sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA MFDE M16 x 1.5 / PG 9 (2 x 4.0 mm)
Cable Structure
-
- Material: Soft PVC
Notes
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies.