KVA M20 x 1.5 / PG 13.5
Part no. 97089
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA M20 x 1.5 / PG 13.5
- Part no.
- 97089
- Item description
- KVA M20 x 1.5 / PG 13.5
- Thread type
- metric
- Insert coulour
- white
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892357671
- Customs tariff number
- 39269097
Technical Data KVA M20 x 1.5 / PG 13.5
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA M20 x 1.5 / PG 13.5
Cable Structure
-
- Material: Soft PVC
Notes
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with KVA gland bodies.