![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97087_PF_1520x1160.jpg)
![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97087_PF_1520x1160.jpg)
KVA
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data KVA
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA
Cable Structure
-
- Material: Soft PVC
Notes
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with KVA gland bodies.
Items KVA
Item description
Part no.
|
Thread type | Insert coulour | Pieces per Packaging Unit | anbruchfähig |
---|