![KMK-PA-MB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97816_TZ_1520x1160.jpg)
![KMK-PA-MB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97816_TZ_1520x1160.jpg)
KMK-PA-MB M20 x 1.5 black
Part no. 98165
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KMK-PA-MB M20 x 1.5 black
- Part no.
- 98165
- Item description
- KMK-PA-MB M20 x 1.5 black
- Thread type
- metric
- Colour
- black (RAL 9005)
- Spanner size mm
- 26
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892371660
- Customs tariff number
- 39269097
Technical Data KMK-PA-MB M20 x 1.5 black
PA counternut | |
Temperature range | -40°C to +100°C |
Details KMK-PA-MB M20 x 1.5 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- with collar
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- SZ - Spanner Size
- TD - Thread Diameter
Application
-
• Machine and plant construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction<br />• Has a bigger sealing area - sealing with an additional O-ring will be simplified.
Downloads KMK-PA-MB M20 x 1.5 black
Accessories
Products that match this product