KMK-PA-MB
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data KMK-PA-MB
PA counternut | |
Temperature range | -40°C to +100°C |
Details KMK-PA-MB
Cable Structure
-
- Material: Polyamide (PA) 6
-
- with collar
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- SZ - Spanner Size
- TD - Thread Diameter
Application
-
• Machine and plant construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction<br />• Has a bigger sealing area - sealing with an additional O-ring will be simplified.
Items KMK-PA-MB
Item description
Part no.
|
Thread type | Colour | Spanner size mm | Pieces per Packaging Unit |
---|
Downloads KMK-PA-MB
Accessories
Products that match this product