![KMK-PA-MB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97816_TZ_1520x1160.jpg)
![KMK-PA-MB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97816_TZ_1520x1160.jpg)
KMK-PA-MB M40 x 1.5 grey (RAL 7035)
Part no. 97821
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KMK-PA-MB M40 x 1.5 grey (RAL 7035)
- Part no.
- 97821
- Item description
- KMK-PA-MB M40 x 1.5 grey (RAL 7035)
- Thread type
- metric
- Colour
- grey (RAL 7035)
- Spanner size mm
- 50
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892371615
- Customs tariff number
- 39269097
Technical Data KMK-PA-MB M40 x 1.5 grey (RAL 7035)
PA counternut | |
Temperature range | -40°C to +100°C |
Details KMK-PA-MB M40 x 1.5 grey (RAL 7035)
Cable Structure
-
- Material: Polyamide (PA) 6
-
- with collar
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- SZ - Spanner Size
- TD - Thread Diameter
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- Has a bigger sealing area - sealing with an additional O-ring will be simplified.
Downloads KMK-PA-MB M40 x 1.5 grey (RAL 7035)
Accessories
Products that match this product
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)