KMK-PA-MB PG 36 grey (RAL 7035)
Part no. 90717
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KMK-PA-MB PG 36 grey (RAL 7035)
- Part no.
- 90717
- Item description
- KMK-PA-MB PG 36 grey (RAL 7035)
- Thread type
- Colour
- grey (RAL 7035)
- Spanner size mm
- 60
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892371257
- Customs tariff number
- 39269097
Technical Data KMK-PA-MB PG 36 grey (RAL 7035)
PA counternut | |
Temperature range | -40°C to +100°C |
Details KMK-PA-MB PG 36 grey (RAL 7035)
Cable Structure
- Material: Polyamide (PA) 6
- with collar
Properties
- halogen-free
- phosphor-free
- silicone-free
- cadmium-free
Notes
- Legend:
- SZ - Spanner Size
- TD - Thread Diameter
Application
- Machine and plant construction
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
- Control cabinet construction
- Has a bigger sealing area - sealing with an additional O-ring will be simplified.
Downloads KMK-PA-MB PG 36 grey (RAL 7035)
Accessories
Products that match this product