![KM-INOX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920605_TZ_1520x1160.jpg)
![KM-INOX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920605_TZ_1520x1160.jpg)
KM-INOX PG 21
Part no. 92975
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KM-INOX PG 21
- Part no.
- 92975
- Item description
- KM-INOX PG 21
- Thread type
- Spanner size mm
- 32
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892378263
- Customs tariff number
- 73181639
Technical Data KM-INOX PG 21
Stainless steel counternut | |
Temperature range | up to +200°C |
Details KM-INOX PG 21
Cable Structure
-
- Material: Stainless steel 1.4305 / AISI 303
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads KM-INOX PG 21
Accessories
Products that match this product