KM-INOX
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data KM-INOX
Stainless steel counternut | |
Temperature range | up to +200°C |
Details KM-INOX
Cable Structure
-
- Material: Stainless steel 1.4305 / AISI 303
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Items KM-INOX
Item description
Part no.
|
Thread type | Size | Spanner size mm | Pieces per Packaging Unit |
---|
Downloads KM-INOX
Accessories
Products that match this product