KM-INOX PG 16 Part no. 92974
€ 805,43 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
92974
Item description
KM-INOX PG 16
Thread type
Spanner size mm
27
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892378256
Customs tariff number
73181639

Technical Data

Stainless steel counternut
Temperature range up to +200°C

Details

Cable Structure

  • Material: Stainless steel 1.4305 / AISI 303

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible