![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93730_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93730_PF_1520x1160.jpg)
KLL / KLÖ Hook and loop cable tie
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data KLL / KLÖ Hook and loop cable tie
Temperature range | -40°C up to +85°C |
Details KLL / KLÖ Hook and loop cable tie
Cable Structure
-
- KLL – Polyamide sleeve / PE mushroom head tape / with punched hole
Notes
-
- KLL – pre-punched on rolls
-
- KLÖ – packed small in poly bags
Application
-
- Particularly suited for sensitive cables and wires that are to be bundled or fastened without kinking or pinching.Velcro binders exert only low pressure on the wires and lie evenly and flush. Suitable for up to 10,000 actuations in reusable bundling applications.
Items KLL / KLÖ Hook and loop cable tie
Typ
Part no.
|
Version | Colour | Length mm | Width mm |
---|
Downloads KLL / KLÖ Hook and loop cable tie
Accessories
Products that match this product