JUMBO PUR
  • UV-resistant
  • Halogen-free (LS0H)
From € 3.206,90 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -40°C up to +125°C
temporary up to +140°C

Details

Cable Structure

  • Mod. Polyurethane PUR

Properties

  • halogen-free
  • cadmium-free
  • Resistant to a multitude of
  • Fuels
  • Mineral oils
  • Greases
  • Weak bases
  • Weak acids
  • Bending behaviour: very good

Notes

  • Suitable connection glands: JUMBO gland

Tests

  • Flammability acc. to UL 94: HB

Application

  • Cable protection tube for maximum duty robot applications.
  • Lowest reset quality
  • High abrasion resistance
  • Capacity/100mm: approx. 500 N / 800 N
  • Robotics
  • Handling systems
  • Vehicle construction
  • Drag chains

Items JUMBO PUR

Item description
Part no.
Nominal size mm Inner-Ø ca. mm Outer-Ø ca. mm Bending radius mm

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible