![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90408_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90408_PF_1520x1160.jpg)
JUMBO PA6 ND95 Polyamide black
Part no. 91363
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JUMBO PA6 ND95 Polyamide black
- Part no.
- 91363
- Item description
- JUMBO PA6 ND95 Polyamide black
- Colour
- black
- Nominal size mm
- 95
- Inner-Ø ca. mm
- 88.5
- Outer-Ø ca. mm
- 105.2
- Bending radius mm
- 200
- PU/m
- 10
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892380174
- customs tariff number
- 39173300
Technical Data JUMBO PA6 ND95 Polyamide black
Temperature range | -40°C up to +140°C temporary up to +160°C |
Details JUMBO PA6 ND95 Polyamide black
Cable Structure
-
- Mod. Polyamide PA 6
Properties
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
-
- Bending behaviour: very good
Notes
-
- Suitable connection glands: JUMBO gland
Tests
-
- Flammability acc. to UL 94: V0
Application
-
• Cable protection tube for medium to heavy-duty applications. Capacity/100mm: approx. 1200 N / 800 N<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction
Downloads JUMBO PA6 ND95 Polyamide black
Accessories
Products that match this product