![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90408_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90408_PF_1520x1160.jpg)
JUMBO PA6
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data JUMBO PA6
Temperature range | -40°C up to +140°C temporary up to +160°C |
Details JUMBO PA6
Cable Structure
-
- Mod. Polyamide PA 6
Properties
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
-
- Bending behaviour: very good
Notes
-
- Suitable connection glands: JUMBO gland
Tests
-
- Flammability acc. to UL 94: V0
Application
-
- Cable protection tube for medium to heavy-duty applications. Capacity/100mm: approx. 1200 N / 800 N
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction
Items JUMBO PA6
Item description
Part no.
|
Colour | Nominal size mm | Inner-Ø ca. mm | Outer-Ø ca. mm |
---|
Downloads JUMBO PA6
Accessories
Products that match this product