JUMBO PA12
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data JUMBO PA12
Temperature range | -50°C up to +120°C temporary up to +150°C |
Details JUMBO PA12
Cable Structure
- Mod. Polyamide 12
Properties
- halogen-free
- cadmium-free
- Resistant to a multitude of
- Fuels
- Mineral oils
- Greases
- Weak bases
- Weak acids
- Bending behaviour: very good
Notes
- Suitable connection glands: JUMBO gland
Tests
- Flammability acc. to UL 94: V0
Application
- Cable protection tube for heavy-duty applications. Capacity/100mm: approx. 700 N / 800 N
- Robotics
- Handling systems
- Vehicle construction
- Drag chains
Items JUMBO PA12
Item description
Part no.
|
Colour | Nominal size mm | Inner-Ø ca. mm | Outer-Ø ca. mm |
---|
Downloads JUMBO PA12
Accessories
Products that match this product