INTERBUS HYBRID PVC STATIC green 3 x 2 x 0,22 mm² + 3 x 1,0 mm² Part no. 81202
  • UL certification
  • Length marking in metres
€ 288,33 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
81202
Item description
INTERBUS HYBRID PVC STATIC green 3 x 2 x 0,22 mm² + 3 x 1,0 mm²
Outer Ø mm (approx.)
8
Cu factor per km
68.0
Weight kg/km (approx.)
96.0
Copper base in EUR / 100 kg
150
Feet per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315152
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible