HSSV-ZE
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HSSV-ZE
Combined quick- insert corrugated tubes cable gland | |
Temperature range | -25°C to +100°C |
Protection class | IP 65 |
Details HSSV-ZE
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Threaded connection:
- metric to EN 60423
- Each unit includes 1 safety opener
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Combined quick-insert cable glands for a reliable, quick connection with strain relief.
- Suitable for parallel-coiled HELUcond protection tubes.
Items HSSV-ZE
Item description
Part no.
|
Thread type | Size | Colour | Thread length mm |
---|
Downloads HSSV-ZE
Accessories
Products that match this product