![HSK-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98285_TZ_1520x1160.jpg)
![HSK-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98285_TZ_1520x1160.jpg)
HSK-MS
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HSK-MS
Nickel plated brass cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MS
Cable Structure
-
- Material: Brass, nickel plated
-
- Clamp: Polyamide (PA)
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• for high performance applications
Items HSK-MS
Item description
Part no.
|
Thread type | Cable Ø from / to mm | Thread length mm | Spanner size mm |
---|
Downloads HSK-MS
Accessories
Products that match this product