Shrunk tube HFS 6.4 mm 2:1 Polyolefin
Part no. 99555
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Shrunk tube HFS 6.4 mm 2:1 Polyolefin
- Part no.
- 99555
- Typ
- Shrunk tube HFS 6.4 mm 2:1 Polyolefin
- Colour
- black
- Inner-Ø before shrinkage mm
- 6.4
- Inner-Ø after shrinkage mm
- 3.2
- Wall thickness mm
- 0.64
- PU/m
- 75
- EAN / GTIN
- 4060892397646
- customs tariff number
- 39173300
Technical Data Shrunk tube HFS 6.4 mm 2:1 Polyolefin
Temperature range | -55°C up to +105°C |
Details Shrunk tube HFS 6.4 mm 2:1 Polyolefin
Cable Structure
-
- PO (Polyolefine)
-
- Colour black
Properties
-
- halogen-free
Application
-
- Halogen-free polyolefine shrink tube for repairing insulation and sealing electrical components.
-
- Plant and machine construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction