HFS
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HFS
Polyoelfin shrink tube 2:1 | |
Temperature range | -55°C to +135°C |
Details HFS
Cable Structure
-
- PO (Polyolefin)
-
- Farbe schwarz
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- self-extinguishing
-
- lead-free
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- for repairing insulation
-
- for sealing electrical components
Items HFS
Item description
Part no.
|
Colour | Inner Ø after shrinkage mm | Inner Ø before shrinkage mm | Wall thickness mm |
---|