Shrunk tube HFS 4.8 mm 2:1 Polyolefin

Shrunk tube HFS 4.8 mm 2:1 Polyolefin Part no. 99554
  • Halogen-free (LS0H)
€ 86,48 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
99554
Typ
Shrunk tube HFS 4.8 mm 2:1 Polyolefin
Colour
black
Inner-Ø before shrinkage mm
4.8
Inner-Ø after shrinkage mm
2.4
Wall thickness mm
0.51
PU/m
75
EAN / GTIN
4060892397639
customs tariff number
39173300

Technical Data

Temperature range -55°C up to +105°C

Details

Cable Structure

      • PO (Polyolefine)
      • Colour black

Properties

      • halogen-free

Application

      • Halogen-free polyolefine shrink tube for repairing insulation and sealing electrical components.
      • Plant and machine construction
      • Automation technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible