HELUTOP® sealing inserts M16 x 1.50 black 5.00 - 10.00
Part no. 903492
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® sealing inserts M16 x 1.50 black 5.00 - 10.00
- Part no.
- 903492
- Item description
- HELUTOP® sealing inserts M16 x 1.50 black 5.00 - 10.00
- Thread type
- metric
- Height mm
- 20.7
- Height without thread mm
- 5.7
- Outer Ø of upper part mm
- 13.3
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892370557
- Customs tariff number
- 39235090
Technical Data HELUTOP® sealing inserts M16 x 1.50 black 5.00 - 10.00
PA protection tab |
Details HELUTOP® sealing inserts M16 x 1.50 black 5.00 - 10.00
Cable Structure
- Material: Polyamide (PA) 6
Notes
- Colours: black
- Protection tab 903492 only for cable glands type HT and HT-MS with clamping range 5-10mm.
- Legend:
- Dimensions
- H - Height
- H - Height without thread
- D - Outer diameter
- D - Outer diameter of upper part
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
- For sealing of not assigned cable glands HELUTOP® HT.
Downloads HELUTOP® sealing inserts M16 x 1.50 black 5.00 - 10.00
Accessories
Products that match this product