HELUTOP® sealing inserts
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUTOP® sealing inserts
PA protection tab |
Details HELUTOP® sealing inserts
Cable Structure
-
- Material: Polyamide (PA) 6
Notes
-
- Colours: black
- Protection tab 903492 only for cable glands type HT and HT-MS with clamping range 5-10mm.
-
- Legend:
- Dimensions
- H - Height
- H - Height without thread
- D - Outer diameter
- D - Outer diameter of upper part
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For sealing of not assigned cable glands HELUTOP® HT.
Items HELUTOP® sealing inserts
Item description
Part no.
|
Thread type | Height mm | Height without thread mm | Outer Ø of upper part mm |
---|
Downloads HELUTOP® sealing inserts
Accessories
Products that match this product