HELUTOP® MS-EP4 M63 x 1.5 (CD 34.0-44.0 mm) SZ 64, 68 TL 14
Part no. 905189
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® MS-EP4 M63 x 1.5 (CD 34.0-44.0 mm) SZ 64, 68 TL 14
- Part no.
- 905189
- Item description
- HELUTOP® MS-EP4 M63 x 1.5 (CD 34.0-44.0 mm) SZ 64, 68 TL 14
- Thread type
- metric
- Cable Ø from / to mm
- 34.0 - 44.0
- Thread length mm
- 14.0
- Spanner size mm
- 64,68
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892352355
- Customs tariff number
- 74122000
Technical Data HELUTOP® MS-EP4 M63 x 1.5 (CD 34.0-44.0 mm) SZ 64, 68 TL 14
Nickel plated brass EMC cable gland | |
Temperature range | -20°C to +100°C |
Protection class | IP 68 - 5 bar |
Details HELUTOP® MS-EP4 M63 x 1.5 (CD 34.0-44.0 mm) SZ 64, 68 TL 14
Cable Structure
-
- Material: Brass, nickel plated
-
- Contact system: Copper-Beryllium
-
- Clamp: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- with integrated contact system
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- excellent vibration resistance
-
- large clamping areas
-
- automatic secure connection when closed
-
- excellent screening attenuation and current discharge
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads HELUTOP® MS-EP4 M63 x 1.5 (CD 34.0-44.0 mm) SZ 64, 68 TL 14
Accessories
Products that match this product