HELUTOP® MS-EP4
  • UL certification
  • CSA certification
  • Electromagnetic Compatibility (EMC)
From € 472,30 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Nickel plated brass EMC cable gland
Temperature range -20°C to +100°C
Protection class IP 68 - 5 bar

Details

Cable Structure

  • Material: Brass, nickel plated
  • Contact system: Copper-Beryllium
  • Clamp: Polyamide (PA) 6
  • Seal: Chloroprene rubber (CR)
  • O-ring: Nitrile butadiene rubber (NBR)
  • with integrated contact system

Properties

  • optimum strain relief through clamping lamella
  • easy to assemble, time and cost savings
  • watertight, dust-tight
  • excellent vibration resistance
  • large clamping areas
  • automatic secure connection when closed
  • excellent screening attenuation and current discharge

Tests

  • Test standard EN 62444

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Items HELUTOP® MS-EP4

Item description
Part no.
Thread type Cable Ø from / to mm Thread length mm Spanner size mm

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible