![HELUTOP® MS-EP4](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905181_1520x1160.jpg)
![HELUTOP® MS-EP4](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905181_1520x1160.jpg)
HELUTOP® MS-EP4 M50 x 1.5 (CD 30.0-38.0 mm) SZ 58 TL 9
Part no. 905188
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® MS-EP4 M50 x 1.5 (CD 30.0-38.0 mm) SZ 58 TL 9
- Part no.
- 905188
- Item description
- HELUTOP® MS-EP4 M50 x 1.5 (CD 30.0-38.0 mm) SZ 58 TL 9
- Thread type
- metric
- Cable Ø from / to mm
- 30.0 - 38.0
- Thread length mm
- 9.0
- Spanner size mm
- 58
- Height without thread mm
- 67
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892352348
- Customs tariff number
- 74122000
Technical Data HELUTOP® MS-EP4 M50 x 1.5 (CD 30.0-38.0 mm) SZ 58 TL 9
Nickel plated brass EMC cable gland | |
Temperature range | -20°C to +100°C |
Protection class | IP 68 - 5 bar |
Details HELUTOP® MS-EP4 M50 x 1.5 (CD 30.0-38.0 mm) SZ 58 TL 9
Cable Structure
- Material: Brass, nickel plated
- Contact system: Copper-Beryllium
- Clamp: Polyamide (PA) 6
- Seal: Chloroprene rubber (CR)
- O-ring: Nitrile butadiene rubber (NBR)
- with integrated contact system
Properties
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- excellent vibration resistance
- large clamping areas
- automatic secure connection when closed
- excellent screening attenuation and current discharge
Tests
- Test standard EN 62444
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads HELUTOP® MS-EP4 M50 x 1.5 (CD 30.0-38.0 mm) SZ 58 TL 9
Accessories
Products that match this product
![Adapter hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904296_1520x1160.jpg)
![Adapter round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904343_1520x1160.jpg)