![HELUTOP® HT-Clean](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11021383_PF_1520x1160.jpg)
![HELUTOP® HT-Clean](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11021383_PF_1520x1160.jpg)
HELUTOP® HT-Clean
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUTOP® HT-Clean
Stainless steel cable gland | |
Temperature range | -20°C to +100°C short term -40°C to +150°C |
Protection class | IP 68 - 5 bar, 30 min. |
Details HELUTOP® HT-Clean
Cable Structure
-
- Material: Stainless steel
-
- Seal: thermoplastic elastomers (TPE)
Properties
-
- optimal strain relief through strain relief element
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- protection against ingress of water and foreign material into enclosure
-
- smooth surface prevents to adhere harmfull microorganisms and allows for easy cleaning
-
- internal thread prevents dirt accumulation
-
- suitable for high pressure steam cleaning
-
- resistant against chemical cleaning supplies
-
- high corrosion resistance
-
- ECOLAB certified
Notes
-
- For tightening from outside use the listed tightening tool
- Assembly with commercial socket wrench
- Delivery including counternut
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
- H - Height without thread
Application
-
• Food and beverage industry<br />• Pharmaindustrie<br />• Reinraumtechnologie<br />• Biotechnologie<br />• chemical industry
Items HELUTOP® HT-Clean
Item description
Part no.
|
Thread type | Cable Ø from / to mm | Thread length mm | Spanner size mm |
---|