HELUTOOL PEW 8.84 Part no. 903624
€ 241,53 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
903624
Item description
HELUTOOL PEW 8.84
Type
HELUTOOL PEW 8.84
Length mm
180.0
Weight kg (approx.)
0.44
cross-section from / to mm²
0.08 - 10.00
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892429286
Customs tariff number
82032000

Technical Data

Crimping tool

Details

Cable Structure

      • Brüniert
      • Quadratisches Crimpprofil durch synchron angetriebene Crimpbacken
      • 4 profilierte Crimpflächen
      • Ergonomischer Zweikomponentengriff
      • Länge 180 mm
      • Gewicht 380 g

Application

      • burnished
      • square crimp profile realized by synchronously driven crimp jaws
      • 2 serrated crimp surfaces
      • ergonomic two-component handle

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible