HELUTOOL PEW 8.84
Part no. 903624
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOOL PEW 8.84
- Part no.
- 903624
- Item description
- HELUTOOL PEW 8.84
- Type
- HELUTOOL PEW 8.84
- Length mm
- 180.0
- Weight kg (approx.)
- 0.44
- cross-section from / to mm²
- 0.08 - 10.00
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892429286
- Customs tariff number
- 82032000
Technical Data HELUTOOL PEW 8.84
Crimping tool |
Details HELUTOOL PEW 8.84
Cable Structure
-
- Brüniert
-
- Quadratisches Crimpprofil durch synchron angetriebene Crimpbacken
-
- 4 profilierte Crimpflächen
-
- Ergonomischer Zweikomponentengriff
-
- Länge 180 mm
-
- Gewicht 380 g
Application
-
- burnished
- square crimp profile realized by synchronously driven crimp jaws
- 2 serrated crimp surfaces
- ergonomic two-component handle